??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFS 26K-PS-L02-S115-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFS 26K-PS-L02-S115-C
VERF
Availability
Available
BC
Order code
BFS0002
TC
Artikelbezeichnung
BFS 26K-PS-L02-S115-C
PX
Product view
42749_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Color sensors
W
Gewicht
0.04000 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = 3x PNP normally open (NO), Input function = Teach color (switchpoint), Key disable on/off, Emitter on/off, Principle of operation = Color sensor, Principle of optical operation = Diffuse sensor, fixed focus, Beam characteristic = Focused, Light type = White light, Light spot size = 2 x 2 mm at 22 mm, Range = 15...30 mm, Connection = Connector, M12x1-Male, 8-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 12...28 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.